Catalog No. : VSV-113AB1X00568
Description: VSV, 1PH, 15/27KV, MAN TRIP SP CTRL
UPC: 75114372176
VSV Single Phase Capacitor Switch, Single Phase, 12.47kV Ungrounded Max / 27.5 kV Grounded Max, 95/125 kV BIL, Porcelain Housing, Manual Trip Handle - 180 Degree. Special Voltage 125VDC/120AC for use with Controller Number 3155B0059G19.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
12.47 kV |
Classifications
|
Brand Name |
Joslyn |