Catalog No. : VSV-113AA1X00044
Description: 1 PH. VSVII LE 6 PIN 95KV BIL
UPC: 783786822317
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
|
Application |
Single Phase |
Specifications
|
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
200 A |
|
Material |
Porcelain Housing |
|
Mounting |
Rack or Pole |
|
Temperature Rating |
-60 to +40 C |
Classifications
|
Brand Name |
Joslyn |
|
Standard |
ANSI C37.66 |