Catalog No. : VSGADCP-35
Description: 35KV VERI-SPIKE GAD
UPC: 75114430524
35kV, 600 Amp, Deadbreak, EPDM Peroxide Insulation GAD with Conductive Jacket and Painted Contact - Length 7.633 inch x 3 inch widest Diameter. Voltage and Corona Tested for 35kV. Includes Lubricant.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
PushIn |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
7.633 in x 3 in diameter |
Documents/Support Tools
|
Marketing Brochure |