Catalog No. : VSFC-40M-4NN
Description: 40MM STUD TO 4IN 4HNP
UPC: 783786778096
Aluminum Bolted Stud Connector to Flat Pad, Extra High Voltage, 40 mm Stud to 4 X 4 inch 4-Hole NEMA Pad
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |