Catalog No. : VOHG-70S.10
Description: CONDUIT PLIABLE PA6 NW70 10M GRY
UPC: 786209977434
For more info visit:
electrification.us.abb.com
- Robust construction
- High degree of mechanical protection
- Outstanding pull-out resistance
- Self-extinguishing
- Free from halogens and cadmium
- Renewable Energy
- Exterior machine connections, for heavy machine equipment
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Pliable |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW70 |
|
Outside Diameter |
3.15 in |
|
Length |
10 m |
Documents/Support Tools
|
Marketing Brochure |