text.skipToContent text.skipToNavigation

Catalog No. : VOHG-36S.10

Description:  CONDUIT PA6 NW36 GRY 10M

UPC: 786210177090

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Pliable

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

10 m

Compliance and Certifications

POPs POPs 28 Compliant