text.skipToContent text.skipToNavigation

Catalog No. : VOHG-17XO.50

Description:  CONDUIT PA6 NW17 ORANGE 50M

UPC: 786210177083

Fine Profile Very Heavy Wall Pliable Orange Conduit, (VOH) Material - Polyamide 6, Conduit Size NW - 17, 50 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Pliable

Material

Polyamide 6

Color

Orange

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant