text.skipToContent text.skipToNavigation

Catalog No. : VOHG-17S.30

Description:  CONDUIT PLIABLE PA6 NW17 30M GRY

UPC: 786209977243

For more info visit:  electrification.us.abb.com
  • Robust construction
  • High degree of mechanical protection
  • Outstanding pull-out resistance
  • Self-extinguishing
  • Free from halogens and cadmium
  • Renewable Energy
  • Exterior machine connections, for heavy machine equipment

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Pliable

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Outside Diameter

0.83 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant