Catalog No. : VOHD-10B.50
Description: CONDUIT HDUTY CRSE PA6 NW10 50M BLK
UPC: 786209977168
For more info visit:
electrification.us.abb.com
- Robust construction
- High degree of mechanical protection
- Outstanding pull-out resistance
- Self-extinguishing
- Free from halogens and cadmium
- Renewable Energy
- Exterior machine connections, for heavy machine equipment
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Pliable |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW10 |
|
Outside Diameter |
0.51 in |
|
Length |
50 m |
Documents/Support Tools
|
Marketing Brochure |