Catalog No. : VLS2E-3000-6N-4N
Description: COPPER FLEX CONNECTOR
UPC: 783786963881
Copper Flexible Expansion Strap. One (1) 3 x 3 inch 4-Hole Pad, One (1) 5 x 4 inch 6-Hole Pad, 3000 Amps. Special Straps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad to 6-Hole Pad |
Specifications
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19.25 inch x 8.62 ich |