text.skipToContent text.skipToNavigation

Catalog No. : VLS2-970-4NR

Description:  FLEXIBLE COPPER STRAPS TIN PLATED

UPC: 75114191432

Bronze, Flexible Copper Straps. Type VLS. J-Style. 3 inch 4-Hole NEMA Flat. 8-1/8 inch X 13-1/4 inch X 1/4 inch thick. AMPS 970. R is for Tin Plate.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

8-1/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant