Catalog No. : VLS2-2000-4NN
Description: VLS2-2000-4NN
UPC: 783786757855
Bronze Flexible Expansion Strap - 2000 Amp, 4 X 4 inch 4-Hole Pad
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 inch x 8.625 inch |