Catalog No. : VLS2-1440-4NNR
Description: BRONZE FLEXIBLE CONN 4 BLT HOLE
UPC: 783786757848
Bronze Bolted Substation Flexible Strap - (Straight - Tin Plated) - Pad to Pad - 4X4 inch 4 hole Pad to 4X4inch 4 hole Pad, 1440 Amps
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 inch x 8.625 inch |