Catalog No. : VLS2-1440-4NN
Description: FLEXABLE COPPER STRAPS 4IN 4HNP
UPC: 75114253949
Bronze Bolted Substation Flexible Strap - Pad to Pad - 90 Degree - Tin Plated Copper Shunt - 230kV Maximum - 4X4 inch, 4-hole Pad to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad, 90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Voltage Rating |
230 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 inch x 8.625 inch |