Catalog No. : VLS2-1200-4NN
Description: BRONZE FLEX CONNECTOR
UPC: 75114146555
Bronze, Flexible Copper Straps. Type VLS. J-Style. 4 inch 4-Hole NEMA Flat. 8 inch X 8-5/8 inch X 1/4 inch thick. AMPS 1200.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 inch |