Alternate Catalog No. : VLS112004NNR/ABNCL4N
Catalog No. : VLS112004NNR/ABNCL
Description: Flex Strap 4NN-AL Term 4N Tinpl
UPC: 783786757749
Bronze Bolted Substation Flexible Strap - Pad to Pad - Straight - Tin Plated Copper Shunt - 230kV Maximum - 4X4 inch, 4-hole Pad to 4X4 inch, 4-hole Pad, Tin-Plated, with Aluminum Bolted Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 230kV Maximum - 3 inch NPS Pipe to 3X3 inch, 4-hole Pad, Two parts, Tin-Plated Copper Straps and Pipe Terminal
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad, attached Aluminum Bolted Substation Terminal for 3 inch Pipe |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Voltage Rating |
230 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
13-1/4 inch not counting Attachment |