Catalog No. : VLS1-970-4NR
Description: BRZ FLEX CONNECTOR 4 HOLE
UPC: 783786533077
Bronze, Flexible Copper Straps. Type VLS. U-Style. 3 inch 4-Hole NEMA Flat. 8-1/8 inch X 13-1/4 inch X 1/4 inch thick. AMPS 970. R is for Tin Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
13.25 inch |