Catalog No. : VLS1-860-2NR
Description: BRONZE FLEXIBLE CONN 2 BOLT HOLE
UPC: 783786040339
Bronze Bolted Substation Flexible Strap - (Straight - Tin Plated) - Pad to Pad - 2 hole Pad, 860 Amps
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
2-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
11.25 inch |