Catalog No. : VLS1-690-4N
Description: BRZ BOLT SUBSTA FLXBLE STRP STRT
UPC: 783786757794
Bronze Bolted Substation Flexible Strap (Straight) - Pad to Pad - 3 X 3 inch 4 hole Pad to 3 X 3 inch 4 hole Pad
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
13.25 inch |