Catalog No. : VLS1-2000-4NR
Description: VLS1-2000-4NR HOMAC SUBSTATION
UPC: 783786040858
Copper Flexible Expansion Strap - 2000 Amp, 3 X 3 inch 4-Hole Pad, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16 Inches |