text.skipToContent text.skipToNavigation

Catalog No. : VLS1-2000-4NN

Description:  FLEX COPPER STRAP 4X4 HOLE PAD

UPC: 783786822799

Copper Flexible Expansion Strap - 2000 Amp, 4 X 4 inch 4-Hole Pad
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

14.375 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant