text.skipToContent text.skipToNavigation

Catalog No. : VLLC-216-4NN

Description:  VLLC-216-4NN

UPC: 783786757633

Aluminum Bolted Double Cable Terminal for Double Cable to Flat Pad. Cable Size 2167 ACSR. Pad is 4 inch x 4 inch x 15/16 inch thick with (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers. 10 inch x 11-3/4 inch. Aluminum Hardware Includes (12) 5/8-11 x 2-1/2 inch Bolts, (12) 5/8 inch Lock Washers and (12) 5/8-11 Nuts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2167 ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac