text.skipToContent text.skipToNavigation

Catalog No. : VKG-21-C

Description: 

UPC:

Pendant Mount Cap and Globe, Hub Size 3/4 Inch, Aluminum, with Socket Screw Terminals, Gasket, Screws, and Cast Guard, 100 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Copper-free aluminum and stainless steel screws provide increased corrosion resistance.

Specifications

Material

Lime Crystal Glass

Classifications

Brand Name

Red Dot

Standard

UL E51152

ETIM EC002892 Ceiling-/wall luminaire

Suitable for wall mounting

Y

Suitable for suspended mounting

N

Suitable for ceiling mounting

Y

Suitable for built-in mounting

N

Suitable for surface mounting

Y

Suitable for number of lamps

1

Material housing

Aluminium

With movement sensor

N

With light sensor

N

Suitable for lamp power

100-100 W