Catalog No. : VJC050-30
Description: VACUUM JACKETED STL COND 1/2X 30ME
UPC: 786210993416
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Design with Dimensions that Will Accept Standard Liquidtight Fittings |
|
Application |
Where a Tight Bend Diameter is Needed and In Dynamic Use Such As Machining Centers and Robotics |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
30 m |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
20.5 mm |
|
Inner diameter |
19.74 mm |
|
Material |
Steel |
|
Bending radius, static |
38.1 mm |
|
Weight |
0.23 kg/m |
|
Colour |
Black |