text.skipToContent text.skipToNavigation

Catalog No. : VIC-40M-LR

Description:  VIC-40M-LR

UPC: 783786757350

Tin Plated Bronze Connector, Stud to Pipe. Pipe Size 3 inch SPS. Stud Size 40mm. Length 7-1/16 inch. Width 5-11/16 inch. Silicon Bronze Hardware Includes (4) 5/8-11 x 3-1/2 inch Full Threaded Bolts, (4) 5/8 inch Lock Washers and (4) 5/8-11 Nuts and (2) 1/2-13 x 2-1/4 inch Full Threaded Bolts, (2) 1/2 inch Lock Washers and (2) 1/2-13 Nuts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac