text.skipToContent text.skipToNavigation

Catalog No. : VGLL-01

Description: 

UPC:

Threaded Glass Globe, Length 5-5/16 Inches, Width 3-17/32 Inches, Width of Threads 3-3/8 Inches, Clear, Plastic, 100 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Fully threaded globes prevent cross threading assuring a tight seal.

Application

For use with Vapor tight Lighting Caps.

Specifications

Material

High Impact LEXAN

Fixture Wattage

100 W

Color

Clear

Classifications

Brand Name

Red Dot

Standard

UL E51152