text.skipToContent text.skipToNavigation

Catalog No. : VGLB-01

Description: 

UPC:

Threaded Glass Globe, Length 6-17/32 Inches, Width 3-3/8 Inches, Width of Threads 3-5/16 Inches, Blue, Lime Crystal Glass, 100 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Fully threaded globes prevent cross threading assuring a tight seal.

Specifications

Material

Lime Crystal Glass

Classifications

Brand Name

Red Dot

Standard

UL E51152