text.skipToContent text.skipToNavigation

Catalog No. : VGLA-R1

Description: 

UPC:

Threaded Glass Globe, Length 5-5/16 Inches, Width 3-17/32 Inches, Width of Threads 3-3/8 Inches, Amber, Plastic, 200 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Fully threaded globes prevent cross threading assuring a tight seal.

Application

For use with Vapor tight Lighting Caps and Guards

Specifications

Material

High Impact LEXAN

Classifications

Brand Name

Red Dot

Standard

UL E51152