text.skipToContent text.skipToNavigation

Catalog No. : VGL-01

Description: 

UPC:

Threaded Glass Globe, Length 6-17/32 Inches, Width 3-3/8 Inches, Width of Threads 3-5/16 Inches, Clear, Lime Crystal Glass, 100 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Fully threaded globes prevent cross threading assuring a tight seal.

Application

Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems.

Specifications

Material

Lime Crystal Glass

Fixture Wattage

100 W

Classifications

Brand Name

Red Dot

Standard

UL E51152