text.skipToContent text.skipToNavigation

Catalog No. : VCST-17S.50

Description:  CONDUIT HDUTY FINE PA6 NW17 50M GRY

UPC: 786209977137

For more info visit:  electrification.us.abb.com
  • Very good resistance to ultra violet (UV) rays and weathering
  • Good flexibility
  • High compression and impact strengths at low temperature and low humidity
  • Self-extinguishing
  • Free from halogens and cadmium
  • Free from halogens and cadmium
  • External applications, static installations in railway vehicles

Descriptors

Category

Electrical conduit

Application

Rail

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW17

Outside Diameter

0.83 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant