text.skipToContent text.skipToNavigation

Catalog No. : VCST-07B.100

Description:  CONDUIT HDUTY FINE PA6 NW07 100MBLK

UPC: 786209977069

For more info visit:  electrification.us.abb.com
  • Very good resistance to ultra violet (UV) rays and weathering
  • Good flexibility
  • High compression and impact strengths at low temperature and low humidity
  • Self-extinguishing
  • Free from halogens and cadmium
  • Free from halogens and cadmium
  • External applications, static installations in railway vehicles

Descriptors

Category

Electrical conduit

Application

Rail

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07

Outside Diameter

0.39 in

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant