text.skipToContent text.skipToNavigation

Catalog No. : VCSG-56B.30

Description:  CONDUIT HDUTY CRSE PA6 NW56 30M BLK

UPC: 786209977007

For more info visit:  electrification.us.abb.com
  • Very good resistance to ultra violet (UV) rays and weathering
  • Good flexibility
  • High compression and impact strengths at low temperature and low humidity
  • Self-extinguishing
  • Free from halogens and cadmium
  • Free from halogens and cadmium
  • External applications, static installations in railway vehicles

Descriptors

Category

Electrical conduit

Application

Rail

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW56

Outside Diameter

2.65 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant