Catalog No. : VCSG-17B.50
Description: CONDUIT HDUTY CRSE PA6 NW17 50M BLK
UPC: 786209976901
For more info visit:
electrification.us.abb.com
- Very good resistance to ultra violet (UV) rays and weathering
- Good flexibility
- High compression and impact strengths at low temperature and low humidity
- Self-extinguishing
- Free from halogens and cadmium
- Free from halogens and cadmium
- External applications, static installations in railway vehicles
Descriptors
|
Category |
Electrical conduit |
|
Application |
Rail |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Trade Size |
NW17 |
|
Outside Diameter |
0.83 in |
|
Length |
50 m |