Catalog No. : VC9992
Description: ENT BLUE CEMENT W/BRUSH - QUART 313
UPC: 34481050056
Descriptors
|
Category |
Electrical sealing compound |
|
Application |
Required for use with Flex-Plus Blue ENT (Electrical Non-metallic Tubing), Riser-Gard P&C Flex, and Carlon PVC fittings. Up through 6 in. diameter. |
Specifications
|
Container |
Can |
|
Temperature Range |
-5 to +100 F |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
32 oz. |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Application |
Construction/installation |
|
Colour |
Blue |
|
Packaging |
Can |
|
Volume |
946 ml |
Documents/Support Tools
|
SDS |