Catalog No. : VC9902
Description: CLEAR PRIMER - QUART 31377
UPC: 34481229827
Descriptors
|
Category |
Electrical sealing compound |
|
Application |
Recommended for all grades and types of Carlon PVC conduit, duct, wire way and fittings, except Flex-Plus Blue ENT (electrical non-metallic tubing). |
Specifications
|
Container |
Can |
|
Color |
Clear |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
32 oz. |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Application |
Construction/installation |
|
Colour |
None |
|
Transparent |
Y |
|
Packaging |
Can |
|
Volume |
946 ml |
|
With brush |
Y |
Documents/Support Tools
|
SDS |