text.skipToContent text.skipToNavigation

Catalog No. : VBR2-P-200E13-EHC

Description:  EHV BOLTED TERMINAL CONNECTOR

UPC: 783786536313

Aluminum Bolted Coupler Connector. Pipe to Two (2) Cables. Corona Free. Pipe Size P - 4 inch. Cable Size 2000 AAC, 1590-1780 ACSR. 5/8-11 Galvanized Clamping Hardware. Oxide Inhibitor Compound applied to Cable Grooves. E13 - 13 inch Spacing between Cable Taps.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here