Catalog No. : VBMS3253SSN00229
Description: VBM SYS 25KV 300A DBL-SOL W/48VDC
UPC: 75114202909
VBM System, (1) VBM Switch VBM-3253SSN00028 (MFG#: 3021C0548G23S), 48VDC Control (PN: 3021B0365G179), Cable: C63712G1. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Solenoid Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 25.8kV, 300 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
25.8 kV |
|
Current Rating |
300 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |