Catalog No. : VBMS3174MSN90005
Description: VBM SYS 17KV 400A 6A&6B NON-SKIRTED
UPC: 75114176064
VBM System, Switch (PN: VBM-3174MSN90004) and 35-pin cable (PN: 3115C0118G1), 3 Pole, 15/17kV, 400 Amps Continuous Current, Motor Operating Mechanism, Standard Terminal Pad Orientation, No Vacstat, 110kV term-to-term/150kV term-to-ground BIL, Non-Skirted Vacuum Modules, Grounding Holes in Switch Housing, 6a, 6b contacts/ 35 pins, 120VAC/125VDC/48VDC Control Voltage.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Motor Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 15.5/17kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 to 17 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |