Catalog No. : VBMS3156SSN00489
Description: 15.5KV VACUUM SWITCH
UPC: 75114404624
15.5 kV Vacuum Switch, Three Phase VBM. Solenoid Operated, 600 Amps, 15 Pin. VBM Control 3021B0365G211, Single Mechanism Solenoid, 120 VAC, Heater 4A,4B Auxiliary Contact Relay. Interconnection Cable C63712G1 One Piece, 17.5 Feet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Solenoid Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
15.5kV, 600 Amps |
Specifications
|
Voltage Rating |
15.5 kV |
|
Current Rating |
600 A |
|
Material |
The moduleThe module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |