Catalog No. : VBMS3156SSN00049
Description: VBM SYS 15KV 600A SOL 120VAC CNTRL
UPC: 75114109703
VBM System, VBM Switch CATALOG #: VBM-3156SSN00004 (QTY 1), VBM Control MFG #: 3021B0365G211 (QTY 1), Interconnection Cable JOSLYN MFG #: C63712G1(QTY 1). The Switch used with this System Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Solenoid Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 15.5kV, 600 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
600 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |