Catalog No. : VBMS3154SSN00138
Description: VBM SYS 15KV 400A SOL 125VDC CNTRL
UPC: 75114121750
VBM System, Switch (MFG#: 3021C0547G9S), 15KV, 400A, Solenoid Operated, Control: 3021B0365G58, 125VDC, Cable: C63712G2 - 26 Feet Long. Switch Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Solenoid Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |