Catalog No. : VBMS3154SSN00031
Description: VBM SYS 15.5KV 400A SOL-OP CONTROL
UPC: 783786797011
VBM System, Switch: (CAT#: VBM-3154SSN00003), 3 Pole, 15.5KV MAXIMUM System Voltage, Ungrounded Configuration of System and Capacitor BANK, 110KV Term-to-Term/150KV Term-to-Ground BIL, 400A continuous current, Solenoid Operator, 0 Contacts/15 Pins Auxiliary Contacts. VBM Control: (JOSLYN MFG #: 3021B0365G385) for Single Mechanism Solenoid Switch, 120VAC, Wall Mounted, Under Voltage Trip, Time Delay on Close, Heater, Counter, Capacitor Operated low energy, 15 Pin Connect Interconnection Cable: C63712G1 - Standard 17.5 Feet Long (15 PIN) Cable. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Solenoid Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |