Catalog No. : VBMS3154MSN00184
Description: VBM SYS 15KV 400A MOT W/17.5FT CABL
UPC: 75114264761
VBM Complete System (switch and cable), Three Phase Capacitor Switch, 3 Pole, 15kv, 400 Amps, Motor Operating Mechanism, Standard Terminal Pad Orientation, No VacStat Monitor, 17.5 Foot Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Motor Operating Mechanism, Standard Terminal Pad Orientation |
|
Application |
3 Poles, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |