Catalog No. : VBMS3154MAN00094
Description: VBM SYS 15KV 400A MOTOR W/17FT CABL
UPC: 783786405343
VBM System, Switch: VBM-3154MAN00008 (MFG#: 3021C0547G42A), 3 Pole, 15KV, 400A, MOTOR, 110KV Term-to-Term/150KV Term-to-Ground BIL, 2A, 2B Contacts/ 15 Pins, 17.5 Foot Interconnection Cable (PN: C63712G1). Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Motor Operating Mechanism, A-Alternate Terminal Pad Orientation |
|
Application |
3 Poles, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |