Catalog No. : VBMS1156SDN00018
Description: VBM-ZVC SYS 15.5KV 600A W/CONTROL
UPC: 783786797059
VBM Switch: (CAT#: VBM-1156SDN00095), 1 Pole, 15.5KV MAXIMUM System Voltage, 110KV Term-to-Term/150KV Term-to-Ground BIL, 600A continuous current, Solenoid Operator, 0 Contacts/15 Pins, ZVC Compatible. ZVC Control: (JOSLYN MFG #: 3155B0888G7) for Three Mechanism Solenoid Switches, 120VAC, Wall Mounted, 60 HZ, Time Delay on Close, Heater, Improper sequence, Capacitor Operated low energy, Shielded Control Cable, Mode Selector Switch, Calibration Cable Included, Interconnection Cable: 3155B0066G1 - Shielded 17.5 FT Long (15 PIN) Cable. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
ZVC - Zero Voltage Closing Control, Solenoid Operating Mechanism, D-Alternate Terminal Pad Orientation |
|
Application |
1 Pole, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
600 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |