text.skipToContent text.skipToNavigation

Catalog No. : VBMS1154SSN00028

Description:  VBM SYS, 15KV, 1P/3PH, 400A, ZVC

UPC: 75114348454

VBM Assembly, 15kV Ungrounded, 400 Amp, ZVC Control, Solenoid Operating Mech., Standard Terminal Pad Orientation. 110kV Term to Term / 150kV Term to Ground. 120VAC Control Voltage, Includes (3) VBM-1154SSN00063, (1) 3115B0888G1 ZVC Controller, (1) 3144B0066G1 Shielded 17.5 Foot Long 15-Pin Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

15 kV

Current Rating

400 A

Classifications

Brand Name

Joslyn