Catalog No. : VBMS1154SDN00216
Description: VBM-ZVC SYS 15.5KV 400A 120VAC 60HZ
UPC: 75114181006
VBM-ZVC System: (3) Switch: VBM-1154SDN00179 - 15KV 400A Non-Standard AUX. contact wiring to allow ZVC Override, (1) ZVC Control: 3155B0888G7 - 120VAC 60HZ low energy, (3) Cables: 3155B0066G1. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
ZVC - Zero Voltage Closing Control, Solenoid Operating Mechanism, D-Alternate Terminal Pad Orientation |
|
Application |
1 Pole, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |