Catalog No. : VBMS1154SDN00113
Description: VBM-ZVC SYS 15.5KV 400A 125VDC 60HZ
UPC: 75114153706
VBM ZVC System consists OF: (3) VBM Switches (VBM-1154SDN00060, MFG# 3021C0785G2D), (1) ZVC Control (3155B0888G3), (3) Interconnection Cables (3155B0066G1). Switches carry current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
ZVC - Zero Voltage Closing Control, Solenoid Operating Mechanism, D-Alternate Terminal Pad Orientation |
|
Application |
1 Pole, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |