Catalog No. : VBMS1154SDN00104
Description: VBM-ZVC SYS 15.5KV 400A 120VAC_26FT
UPC: 783786546749
VBM (VARMASTER) System Assembly (MFG#: 3021C0785G2D), Capacitor Switching (Standard), ZVC, 1 Pole, Three Phase (Standard), 15.5KV Ungrounded, 600 Amps continuous current, Solenoid Operating Mechanism, D-Alternate Terminal Pad Orientation, VACSTAT: NO, 110KV Term-to-Term/150KV Term-to-Ground BIL, 15KV (17.625 Inch, 447.67MM) Insulator, 0 Contacts/15 Pins, 120VAC Control Voltage, VBM Control: 3155B0888G1, Standard 26 Feet Long, (15-PIN) Control Cable, Animal Guards: None. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
ZVC - Zero Voltage Closing Control, Solenoid Operating Mechanism, D-Alternate Terminal Pad Orientation |
|
Application |
1 Pole, 15.5kV, 400 Amps |
Specifications
|
Dielectric |
Dielectric Insulation |
|
Voltage Rating |
15.5 kV |
|
Current Rating |
400 A |
|
Material |
The module housing is Cycloaliphatic or EPR rubber bonded to a Fiberglass Tube. |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |