Catalog No. : VBM-3383MSN00080
Description: VBM 3-PL 38KV 300A M-OP SPANISH NP
UPC: 75114176927
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Vacuum interruption and solid ielectric Joslyte insulation - no oil, no gas, no maintenance. Compact and lightweight, no special foundations or support required. Completely sealed construction provides safe interruption with no external arcing and quiet et high-speed operation. Factory-assembled for fast, easy, low-cost installation. |
|
Application |
Motor Operating Mechanism |
Specifications
|
Dielectric |
Vacuum |
|
Voltage Rating |
38 kV |
|
Current Rating |
300 A |
|
Temperature Rating |
-30 to +70 C |
Classifications
|
Brand Name |
Joslyn |